All other trademarks are the property of their respective owners.
The LM5155EVM-SEPIC supports the following features and performance capabilities:
The electrical performance of the EVM is show in Table 1. The EVM terminals and signal test points are listed in Table 2. The typical application circuit is shown in Figure 2. The EVM complete schematic is shown in Figure 19.
Parameter | Test Conditions | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
INPUT CHARACTERISTICS | |||||
Input voltage Range VIN | Normal operation, 2 A full load | 6 | 12 | 18 | V |
Maximum transient voltage, 2 A full load | 5 | 42 | V | ||
Power derating from 2 A down to 0.8 A | 3 | 5 | V | ||
Input voltage turn on VIN(ON) | Adjusted by the UVLO/SYNC resistors | 2.9 | V | ||
Input voltage turn off VIN(OFF) | 2.8 | V | |||
OUTPUT CHARACTERISTICS | |||||
Output Voltage VOUT | 12 | V | |||
Maximum Output Current IOUT | VIN > 5 V | 2 | A | ||
3 V < VIN < 5 V | 0.8 | 2 | A | ||
Output Voltage VOUT_OV | 13.2 | V | |||
SYSTEM CHARACTERISTICS | |||||
Switching Frequency | 2.2 | MHz | |||
External Clock Synchronization | Recommended. IC can synchronize to wider frequency range | 1.8 | 2.5 | MHz | |
Full Load Efficiency | 88 | % | |||
LM5155-Q1 Junction Temperature, TJ | -40 | 150 | C |