The Texas Instruments LM76005QEVM evaluation modules (EVM) help designers evaluate the operation and performance of the LM76005-Q1 wide-input voltage buck regulator. The output voltage for the device offers configurability from 1-V to 95% of VIN, synchronous rectification, PFM, and forced PWM mode and a 200-kHz to 500-kHz adjustable frequency range with a 400-kHz default frequency. It also offers external frequency synchronization, power-good (PG) flag, and a precision enable to program undervoltage lockout (UVLO) and internal compensation. Built-in protection includes current limit, overvoltage and undervoltage protection, and thermal shutdown. The LM76005QEVM is configured for an output voltage of 3.3 V and a switching frequency of 400 kHz. Refer to the LM76005-Q1 3.5-V to 60-V, 5-A Synchronous Step-Down Voltage Regulator Data Sheet for additional features, detailed description, and available options.
The EVM contains one DC-DC converter (see Table 1-1).
CONVERTER | IC | PACKAGE |
---|---|---|
U1 | LM76005-Q1 | (RNP) WQFN-30 |
All trademarks are the property of their respective owners.
This section describes the test points and connectors on the EVM and how to properly connect, set up, and use the LM76005QEVM. Refer to Figure 2-1 for a top view of the EVM and relative placement of the different test points and connectors.