The LM51772EVM-HP demonstrates a flexible high power buck-boost design using the LM51772. The evaluation module is configured to operate from input voltage range of 9V to 48V and produce a regulated 20V output with up to 5A load current. The EVM operates with a switching frequency of 600kHz. Most settings of the device can be easily adjusted or set through jumpers, such as: operation mode (PSM or fPWM), bias supply, and external clock synchronization.