The LMR66430-Q1 is an easy-to-use, synchronous, step-down voltage converter. The EVM is capable of delivering up to 3 A of load current from an input voltage of up to 36 V. The LMR66430-2EVM features an output voltage of 5 V and a switching frequency of 2.2 MHz. By default, this EVM is populated with the LMR66430MC5RXBRQ1. The LMR66430-2EVM is capable of supporting the entire LMR664x0-Q1 and LMQ664x0-Q1 family of devices by exchanging the default IC with other variants in the family including the non-automotive grade devices.