The LMR60440-Q1 is a 36V, 4A, DC/DC buck converter that features synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 8V to 36V to provide a regulated 3.3V output up to 4A load at 2.2MHz switching frequency. The LMR60440QEVM can support output voltage regulation accuracy better than 1% and the output voltage setpoint is adjustable using an external resistor divider.