The LMG5126EVM evaluation module showcases the features and performance of the LMG5126 wide input voltage synchronous GaN boost converter. This EVM is designed for ease of configuration, enabling the user to evaluate many different applications on the same module. The standard configuration is designed to provide a regulated output voltage of 24V and switching at 420kHz. The output voltage can be dynamically adjusted via the ATRK, DTRK pin.