This evaluation module is a 180-pin High Speed Edge Card (HSEC) adapter for TI C2000 System-On-Module (SOM) platforms, allowing for SOM-based platforms to have backwards compatibility with C2000 HSEC-based EVMs. The HSEC180ADAPEVM connects 180 pins from the SOM board to HSEC pins for use with legacy C2000 HSEC Docking Stations, such as the TMDSHSECDOCK. The HSEC180ADAPEVM also features two DP83826 10/100-Mbps Industrial Ethernet PHYs for evaluating EtherCAT® functionality on C2000 Microcontroller SOM platforms.