The LAUNCHXL-F28P65X is a low-cost development board for the Texas Instruments C2000™ Real-Time Microcontroller series of F28P65x devices. The LAUNCHXL-F28P65X is designed around the TMS320F28P650DK9 real-time MCU and highlights the control, analog, and communications peripherals, as well as the integrated nonvolatile memory. The LaunchPad also features two independent BoosterPack XL expansion connectors (80-pins), dedicated 12-bit/16-bit differential ADC header, on-board Controller Area Network (CAN) transceiver supporting both standard CAN (DCAN) and CAN-FD (MCAN), two 5 V encoder interface (eQEP) connectors, FSI connector, EtherCAT connector, power-domain isolation, and an on-board XDS110 debug probe.
Figure 1-1 highlights the key features of the F28P65x LaunchPad.
C2000, and LaunchPad, and Code Composer Studio™ are trademarks of Texas Instruments.
All trademarks are the property of their respective owners.