The SK-AM62P-LP starter kit (SK) evaluation module (EVM) is built around our AM62P display processor, which includes scalable Arm® Cortex®-A53 performance and embedded features, such as: triple high-definition display support, high-performance 3D-GPU, 4K video acceleration, and extensive peripherals. SK-AM62A-LP is an excellent choice for those looking to develop automotive and industrial applications, including automotive digital instrumentation, automotive displays, industrial HMI, and more.
SK-AM62P-LP includes multiple display connectors that enable supporting up to three screens, a mobile industry processor interface (MIPI®) CSI-2 camera connector, an M.2 connector for WiFi® and Bluetooth® modules, two Gigabit Ethernet ports, UART to USB circuit for debug output, and two temperature sensors for monitoring SoC and LPDDR4 thermal monitoring.