Gavin Bakshi
The classic analog signal chain comprises inputs, processing and outputs. The inputs are received by an analog-to-digital converter (ADC) or comparators. A microcontroller (MCU) with control software handles the processing. Finally, the analog outputs are produced by digital-to-analog converters (DACs) or pulse-width modulation (PWM).
In this article, I'll introduce a new type of device – a smart analog front end (AFE) – that integrates an entire analog control loop into a single device offering standard protocols like I2C, SPI, or direct GPIO interface to configure and control the AFE.
Smart AFEs enable sensing, processing and control without the burden of additional development, maintenance and certification. Smart AFEs can help simplify designs by offering features such as high-impedance output during power-off, the ability to configure the channels to act as an ADC input or DAC output, and programmable logic that supports look-up table referencing and closed-loop control.
Figure 1 shows the block diagram for TI's AFE539A4 smart AFE, which includes multiple interfaces (I2C, Serial Peripheral Interface and general-purpose input/output [GPIO]); nonvolatile memory (NVM); and control logic for ADC and comparator inputs, along with voltage- and current-output DACs and PWM output. The AFE houses all of this functionality in a 3-mm-by-3-mm package.
As a one-chip option for closed-loop control, smart AFEs work well in applications such as thermoelectric cooling (TEC), multislope thermal foldback and solenoid valve control. With the addition of interchangeable DAC/ADC channels and the inclusion of NVM, smart AFEs can provide sensing inputs, interpretation and controlled analog output for various systems. TEC control loops, like the one seen below in Figure 2, are used for laser diode cooling, portable refrigeration and electronic component cooling. A proportional-integral (PI) control loop helps maintain a steady temperature for the TEC element, driven from 6 V to 12 V with either PWM from an H-bridge driver or continuous output from a boost converter. The smart AFE can drive either PWM output from a digital pin or voltage output from a DAC. The voltage output can also scale the output of a boost converter. Separately, a current-sense amplifier monitors the TEC current. The smart AFE integrates all of these functions while maintaining a building-block approach to interface with any TEC element by choosing a suitable driver. The PI control provides the option to configure the setpoint, proportional and integral gains, and the current limit.
Solenoid valve control is similar to TEC control. However, in addition to PI control, solenoid valve control requires peak-and-hold control as seen in Figure 4. The hold mode involves a PI control scheme. The PWM output from the smart AFE is the input to a solenoid valve driver for enhanced efficiency and diagnostics. See Figure 3 below for more details. The smart AFE takes in a GPIO input to start and stop the peak-and-hold control.
A smart AFE supports a look-up-table-based sensing and control function for multislope thermal foldback, temperature-dependent biasing and fault management. Multislope thermal foldback, for example, is used in automotive taillights to provide both performance and thermal protection. A multisegment programmable slope-based output control scheme provides consistent luminous flux output across temperature, reducing the LED current when the temperature approaches safe operating limits as seen in Figure 5 and Figure 6.
Arbitrary waveform generation is another benefit that the smart AFE can bring to certain designs in testing, automotive and communication applications. It is possible to program a smart AFE to produce many custom waveforms (such as sawtooth, triangle or square waves) and to adjust their frequency. Additionally, the smart AFE can take inputs to make DC or frequency adjustments to any waveform dynamically, based on sensing input changes.
TI's family of smart AFEs offer a single-device solution for closed-loop control. Smart AFEs bring the full functionality of an entire signal chain into one device offering ADC inputs, NVM, DAC and PWM outputs, along with several interfacing choices.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated