Hawken Li
Today, the awareness of the environment and energy savings is as high as ever before. New generations of large household appliances such as washers, dryers and refrigerators must have higher performance parameters such as better efficiency and reduced electromagnetic interference. System flexibility must be high to facilitate market modifications and reduce development time. Designers must make all of these improvements while at the same time decreasing system cost.
Driven by the efficiency and costs, brushless DC (BLDC) motors have become more and more popular in household appliances. You can now find them in washing machines, air conditioners, refrigerators and more. Unlike the brushed DC motors and AC motors, BLDC motors have many methods to drive. Each driver method has its own pros and cons which we discuss in the post.
The BLDC motor’s electronic commutator sequentially goes from u phase to v phase to w phase and energizes the stator coils, generating a rotating electric field that “drags” the rotor around with it. Efficient operation relies on precise energizing of the coils depending on the relative stator and rotor positions. BLDC motors use either sensor or sensorless feedback for rotor positional feedback.
In a sensor design, three Hall-effect sensor integrated circuits (ICs) are mounted in a location near the motor stator. The timing of Hall sensor IC transitions corresponds to the back-electromotive force (BEMF) zero crossings. In sensorless technology, drivers depend on the timing of the motor BEMF zero voltage crossing.
Many applications are shifting to sensorless drivers because they eliminate the Hall-effect sensor IC and associated circuitry in a motor design. BEMF is a function of velocity where there is zero BEMF at startup. Sensorless designs require complex open-loop startup algorithms in order to accelerate the motor to a speed where the BEMF is detectable. A Hall-commutated driver always detects the rotor position so that startup is dependable, but adds additional cost to the motor assembly.
There are three control schemes for electronic commutation:
After analyzing the three control methods, FOC has complex arithmetic to trace motor torque and requires a high-performance microcontroller (MCU). Trapezoidal control is easy to achieve with a BEMF detection analog circuit, but will generate torque ripple and noise at every commutation. Sinusoidal control will calculate the BEMF during the commutations, but the calculation will fail if the load suddenly changes. Figure 4 compares each control method.
Appliances have a stable load of drain pumps and fans, which makes the sinusoidal control scheme the best fit because of its low cost, low torque ripple, low audible noise and low response time. TI’s DRV10987 BLDC motor driver is a single-chip sinusoidal solution for 50W BLDC motors used in washer drain pumps and dryer fans. Sinusoidal control reduces noise by as much as 13dB and increases efficiency by as much as 10%, as you can see in the “DC Motor – Water Pump Demonstration” video.
The DRV10987 integrates control logic with metal-oxide semiconductor field-effect transistors (MOSFETs). You can control the motor by analog voltage, PWM or I2C interface. With DRV10987, you can design a compact driver in a small form factor.
The 24V, 36W Sensorless BLDC Sinusoidal Motor Drive with Closed-Loop Speed Control Reference Design shown in Figure 5 goes into more detail on closed-loop speed control with the DRV10987.
The DRV10987 also integrates full protection logic to achieve the robust motor driver control method required by appliances like washing machines and refrigerators. The overcurrent protection circuit performs phase-to-phase, phase-to-GND and phase-to-VCC short-circuit protection. The integrated current limitation logic can limit the phase current within the MOSFET’s peak current ability (3A). The rotor-lock detection has a fast and accurate method to detect the lose position and rotor lock condition. Anti-voltage surge (AVS), overvoltage and undervoltage protections can prevent the chip from being damaged by a DC bus fault. For a robust system design, integrated thermal protection can prevent the chip from being damaged by overheating. With the help of integrated robust control logic, you can easily develop your own motor driver board that is suitable for your application within a short period of time.
The technology discussed in this post gives you an opportunity to design a high-efficiency, high-performance BLDC motor driver board easily. The sinusoidal sensorless BLDC motor driver will help you achieve appliance applications with better performance on torque ripple, audit noise and more.
Check out our blog on the integrated intelligence features of TI’s motor drivers.
Learn more about the DRV10987 evaluation module.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated