Seetharaman Devendran
In part 1 of this series, we discussed a few challenges associated with a color-tunable, dimmable light-emitting diode (LED) light source and the various advantages and disadvantages of dimming methods such as analog, pulse-width modulation (PWM) and shunt FET dimming.
In this installment, we will discuss the need for high PWM frequency as well as high resolution in stage-lighting applications, along with a design in the TI Designs reference design library that helps solve system-level challenges.
In order to avoid video banding issues, the LED’s PWM modulation frequency will have to be well above the shutter speed of high-end cameras and video cameras (approximately 30kHz). At the same time, higher PWM resolution enables wide color-gamut generation, which could help bring out the best color performance. The DMX512 communication interface used for stage-lighting applications supports both 8- and 16-bit PWM modes. Using the 16-bit mode with true 16-bit resolution can bring out the best possible color performance for this end equipment.
Consider a microcontroller operating with a clock frequency of 60MHz. With a 16-bit PWM module, the achievable PWM resolution will be around 12 bits when setting the PWM frequency at 2kHz. If you increase the PWM frequency to 30kHz, the effective PWM resolution will fall to around 11 bits. Theoretically, if the microcontroller can operate at a much higher clock frequency, then the PWM resolution can be higher. But that is not an efficient way. Microcontrollers such as the TMS320F28027 have a unique PWM peripheral called high-resolution PWM (HRPWM) that enables true 16-bit resolution – even at PWM frequencies as high as 50kHz while operating the microcontroller at a clock frequency of 60MHz. Figure 1 lists few PWM frequency settings and the corresponding PWM resolution possible using the regular PWM module and HRPWM module. This clearly shows the advantage of higher resolution achieved using HRPWM over the regular 16bit PWM module.
The 100W High-Resolution 16-Bit Color-Tunable 0.15% Dimmable RGBW LED Luminaire Reference Design demonstrates the finest range of color control of individual RGBW LED strings, with >16 bits of PWM resolution while supporting PWM modulation frequencies as high as 30 and 50 kHz. This reference design enables the development of highly efficient color-tunable LED luminaires capable of wide color-gamut generation with trillions of colors, while at the same time being imperceptible to high-end cameras and video broadcast equipment.
This TI Design supports three different LED current control methods such as analog, PWM-based enable and disable of buck current controller and Shunt FET type. For color control and dimming you can use either one of these or combination of these methods to get the best dimming range and color tunability. LED constant current control IC LM3409 with constant off-time (COFT) control enabled highly linear dimming range with excellent contrast ratio. The use of C2000 microcontroller with HRPWM feature enabled achieving both high resolution and high PWM frequency which is needed in applications like “Stage lighting” and “Architectural Lighting”.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated