Allie Hopkins
Guest blog post by Sarah Nett, Weptech, www.weptech.de/contact.html
WEPTECHs 6LoWPAN Internet of Things (IoT) gateway provides an affordable, open-source-based solution for connecting 802.1.5.4 based 6LoWPAN-based IoT networks to the Internet.
The use of NAT64 allows addressing IPv4 servers from any 6LoWPAN node. NAT64 is an established interim mechanism, which converts IPv6 to IPv4. Therefore, e.g. sensor data from the radio network can be transmitted to servers located anywhere in the Internet. A native IPv6 operation (“Bridge Mode”) is also possible.
By providing both 2.4 GHz and Sub-1 GHz radios, together with Ethernet and an ARM® Cortex®-M3 microcontroller (MCU), the gateway is able to work as a dual-band receiver and can handle both frequencies on the same board. It just takes a few easy steps to prepare the gateway.
When acquiring the WEPTECH gateway, developers can easily experience a neat solution for bridging 6LoWPAN wireless networks via an Ethernet connecting with TI’s SimpleLink™ multi-standard CC2650 SensorTag kit. Developers simply need to download the WEPETCH manual and follow the documentation.
The gateway offers out-of-the-box support for the Contiki border router firmware, which allows an immediate start and makes it integral to integrate the CC2650 SensorTag kits with existing IP networks. Compared to other options, this gateway is focusing on ease of use by not having a management interface for configuration and instead it simply gets an IPv4 address via DHCP. Just connect to the network and provide power.
You can find directions to connect the SensorTag kits with the gateway here.
The gateway is based on the ARM® Cortex®-M3-powered 6LoWPAN CC2538 wireless MCU that provides an AES and SHA encryption engine and embeds 512 kB of Flash memory and 32 kB of RAM. The board provides dual-band operation with two radio interfaces: the CC2538 wireless MCU integrates an 802.15.4-compliant radio interface in the 2.4 GHz band and an extra Sub-1 GHz transceiver (TI’s CC1200 RF transceiver) enabling use in the 868 or 915 MHz frequency bands.
The connection to the Internet is enabled via a 10BASE-T Ethernet interface, implemented using an Ethernet Controller.
The software is based on the open source Contiki OS with the source code available for download via Github ( http://www.contiki-os.org/ ).
After acquiring the WEPTECH gateway kit, WEPTECH offers hardware and software consultancy.
The audience includes every developer who wants to create solutions in the direction of 6LoWPAN on the basis of 802.15.4. Especially in the areas sensor networks, smart homes and street lighting, the Weptech IoT Gateway provides a neat solution for bridging 6LoWPAN wireless networks and Ethernet. A connection to a smartphone or tablet is also provided.
Get started developing today with the WEPTECH 6LoWPAN IoT Gateway which is supported on and by the platform Contiki. Additionally, buy your very own SensorTag kit to connect your gateway to sensors and more.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated