SmartRF, Code Composer Studio, are trademarks of Texas Instruments.
All trademarks are the property of their respective owners.
WB-DSSS uses a well-known method to obtain sensitivity gains by means of coding and spreading the information bits into a series of transmitted symbols.
The transmit spectrum requirements of FCC Section 15.247 for digital transmission systems operating in the 902 MHz - 928 MHz band are as follows:
Acronym | Description |
---|---|
AWGN | Additive White Gaussian Noise |
BER | Bit Error Rate |
BW | Bandwidth |
CRC | Cyclic Redundancy Check |
DSSS | Direct Sequence Spread Spectrum |
FEC | Forward Error Correction |
(G)FSK | (Gaussian) Frequency shift keying |
MCE | Modem Control Engine |
PER | Packet Error Rate |
SNR | Signal to Noise Ratio |
XOR | Exclusive OR |