Menu
Product
Email
PDF
Order now
CC330xMOD SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy Companion Module
SWRS342
September 2024
CC3301MOD
ADVANCE INFORMATION
CONTENTS
SEARCH
CC330xMOD SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy Companion Module
1
1
Features
2
Applications
3
Description
4
Functional Block Diagrams
5
Device and Documentation Support
5.1
Third-Party Products Disclaimer
5.2
Device Nomenclature Boilerplate
5.3
Tools and Software
5.4
Documentation Support
5.5
Support Resources
5.6
Trademarks
5.7
Electrostatic Discharge Caution
5.8
Glossary
6
Revision History
7
Mechanical, Packaging, and Orderable Information
IMPORTANT NOTICE
search
No matches found.
Full reading width
Full reading width
Comfortable reading width
Expanded reading width
Card for each section
Card with all content
CC330xMOD SimpleLink™ Wi-Fi 6 and Bluetooth
®
Low Energy Companion Module
1
Features
Key Features
Wi-Fi 6 (802.11ax)
Bluetooth®
Low Energy 5.4 in CC33x1MOD
Companion module to any processor or MCU host capable of running a TCP/IP stack
Integrated 2.4GHz PA for complete wireless system with up to +18dBm output power
Operating temperature: –40°C to +85°C
Application throughput up to 50Mbps
Regulatory Certification (in progress)
FCC
IC/ISED
ETSI/CE
TELEC
QuickTrack Qualified
Bluetooth Controller Subsystem Qualified
Extended Features
Wi-Fi 6
2.4GHz, 20MHz, single spatial stream
MAC, baseband, and RF transceiver with support for IEEE 802.11 b/g/n/ax
Target wake time (TWT), OFDMA, MU-MIMO (downlink), Basic Service Set Coloring, and trigger frame for improved efficiency
Hardware-based encryption and decryption supporting WPA2 and WPA3
Excellent interoperability
Support for 4-bit SDIO or SPI host interfaces
Bluetooth Low Energy 5.4
LE Coded PHYs (long range), LE 2M PHY (high speed) and Advertising Extension
Host controller interface (HCI) transport with option for UART or shared SDIO
Internal coexistence mechanism with Wi-Fi to share same antenna
Enhanced Security
Secured host interface
Firmware authentication
Anti-rollback protection
Multirole support (for example, concurrent STA and AP) to connect with Wi-Fi devices on different RF channels (Wi-Fi networks)
Optional antenna diversity or selection
3-wire or 1-wire PTA for external coexistence with additional 2.4GHz radios (for example, Thread or Zigbee)
Clock sources
40MHz XTAL fast clock (Integrated in the module)
Internal slow clock or external 32.768kHz slow clock
Small package size
Easy to design with 65-pin, 11mm × 11mm LGA package, 0.65mm pitch
2
Applications
Grid infrastructure
Electricity meter
String inverter
Microinverter
Energy storage power conversion system (PCS)
EV charging infrastructure
Building and home automation
HVAC controller
HVAC gateway
Thermostat
Building security gateway
Garage door system
IP network camera
and
video doorbell
Wireless security camera
Appliances
Refrigerator and freezer
Oven
Washer and dryer
Residential water heater and heating system
Air purifier and humidifier
Coffee machine
Air conditioner indoor unit
Vacuum robot
Robotic lawn mower
Medical
Infusion pump
Electronic hospital bed and bed control
Multiparameter patient monitor
Blood pressure monitor
CPAP machine
Telehealth systems
Ultrasound scanner
Ultrasound smart probe
Electric toothbrush
Retail Automation and Payment
Printers