Bluetooth is a registered trademark of Bluetooth SIG.
STM32 is a registered trademark of STMicroelectronics International N.V.
Arm, Cortex, Keil, and µVision are registered trademarks of Arm Limited (or its subsidiaries).
IAR Embedded Workbench is a registered trademark of IAR Systems AB.
All trademarks are the property of their respective owners.
Classic Profiles
Low-Energy Profiles
MFi Support
This demonstration lets you to evaluate TI's CC2564C Bluetooth device with the STM3240G-EVAL platform. The CC2564C STM3240G-EVAL Bluetooth applications offer a feature-rich and easy-to-use experience. These applications let you use a console to send Bluetooth commands, set up a Bluetooth device to accept connections, connect to a remote Bluetooth device, and communicate through Bluetooth. This demonstration includes one sample application for each profile with simple command-line sample applications to speed development.Figure 3-1 shows an overview of the demonstration.