This document describes the known exceptions to functional specifications (advisories) for the CC1310 SimpleLink™ device.
SimpleLink™ is a trademark of TI.
Texas Instruments™ and SmartRF™ are trademarks of Texas Instruments.
Arm® and Cortex® are registered trademarks of Arm Limited.
Motorola® is a registered trademark of Motorola Trademark Holdings, LLC.
All trademarks are the property of their respective owners.
Table 1-1 lists all advisories, modules affected, and the applicable silicon revisions.
MODULE | DESCRIPTION | SILICON REVISIONS AFFECTED | |
---|---|---|---|
B | A | ||
OSC | Advisory 01, 32-kHz RC Oscillator (RCOSC_LF) Not Working | ✓ | |
Digital PLL | Advisory 02, Synthesizer Calibration Might Fail on Rare Occasions | ✓ | ✓ |
System level | Advisory 03, Reading From Flash While Performing Clock Switching Between the High-Speed Oscillators (XOSC_HF and RCOSC_HF) Will Cause the System to Hang | ✓ | ✓ |
SSI | Advisory 04, Slave Mode Can Sample New TX Data From SYSBUS Clock Domain Using SSPCLK With No Synchronization | ✓ | ✓ |
SSI | Advisory 05, Motorola® SPI Format Slave Mode Writes to Transmit FIFO Can Lose Data | ✓ | ✓ |
Sensor Controller | Advisory 06, Insufficient Power Supply Recharging When Using the Sensor Controller Might Cause the System to Hang or Force a Pin Reset | ✓ | ✓ |
PRCM | Advisory 07, Wrong Reset Source Indication | ✓ | ✓ |
Receiver | Advisory 08, Temporary Loss of Receive Function During Continuous Receive Operation Over Long Time | ✓ | ✓ |
Receiver | Advisory 09, Receive Sensitivity Degradation in Continuous Receive Operation Over Long Time | ✓ | ✓ |
System level | Advisory 10, Late Time-out of Receiver Operation in Sniff Mode | ✓ | ✓ |
System level | Advisory 11, Radio Frequency Error Glitch When Device Switches From IDLE to ACTIVE Mode While Radio is in TX or RX | ✓ | ✓ |
System level | Advisory 12, Slow Transition Across Brown-Out Detect (BOD) Threshold Might Cause the Device to Hang | ✓ | ✓ |
Digital IOs | Advisory 13, Limited Number of DIOs Available for the Bootloader Backdoor | ✓ | ✓ |
General-Purpose Timer | Advisory 14, An Incorrect Value Might Be Written to the General-Purpose (GP) Timers MMRs (Memory Mapped Registers) When Simultaneously Accessing the AES (Advanced Encryption Standard) Engine from a Different Master | ✓ | ✓ |
Radio | Advisory 15, CMD_TX_TEST May End Before Transmitting | ✓ | ✓ |
ADC | Advisory 16, Periodic ADC Trigger at 200 kHz Rate Can Be Ignored When XOSC_HF Is Turned On or Off | ✓ | ✓ |
ADC | Advisory 17, ADC Samples Can Be Delayed by 2 Clock Cycles (24 MHz) When XOSC_HF Is Turned On or Off, Resulting in Sample Jitter | ✓ | ✓ |
ADC | Advisory 18, Writing Any Value to AUX_ANAIF:ADCTRIG.START Will Create an ADC Trigger | ✓ | ✓ |
Radio | Advisory 19, Single-ended mode operation might cause sensitivity degradation at some temperatures | ✓ | ✓ |