The PMP21254 is designed for powering high-current, low-voltage ASICs and FPGAs from a 5-V or 12-V rail. The design is optimized for high-density, and supports PMBus with current, voltage and temperature telemetry, if desired. A test report is included.
Parameter | Specifications |
---|---|
VIN |
6 V–13.2 V |
VOUT |
1.2 V |
IOUT |
160-A steady state and 200-A peak |
Lab Voltage Source (12 V, 250 W minimum)
Load Bank (160 A capability)
Oscilloscope (200 MHz minimum, 500 MHz prefered)
Calibrated Voltmeter
Shunt resistors
2 coaxial cables for voltage and current sensing U.FL (UMCC) / IPEX MHF1 to SMA Female to Female plus SMA to BNC Male to Male such as CAB.011 / Taoglas Limited plus Amphenol RF 245101-01-36.00. Both parts available at Digikey & Mouser.