This isolated open-loop LLC transformer driver converter provides dual 20-V and –4-V outputs up to 6 W for traction-inverter applications. The LLC topology allows the transformer to have significant leakage inductance, but a much smaller primary-secondary capacitance, which significantly reduces common-mode current injection through the bias transformer. It offers a high level of integration, low cost, and high efficiency in a compact form factor.