This reference design uses a TL2842B as a high-side buck to convert a 120-VAC input to a 24-VDC output capable of 1-A loading. At full load it achieves a low peak-to-peak output ripple and over 88% efficiency at full load. This reference design was built using a 2-layer PCB and single-sided assembly.
Parameter | Specifications |
---|---|
Input voltage range |
108–132 VAC, 60 Hz |
Output Voltage |
24 VDC, ±1% |
Max output current |
1 A |
An electronic load was used for all tests.
Unless noted, all waveforms were captured at full load with a 120-VAC, 60-Hz input.