This reference design is a low-cost, high-density USB adapter that uses the UCC28782 active-clamp flyback controller and UCC5304 isolated driver in a ZVS-flyback topology. The maximum power rating is 65 W at 20-V output but is adjustable for 20-, 15-, 9-, and 5-V output voltage and 3 A. This design reaches a peak efficiency of 93.4%. The average efficiency and standby power levels are designed to meet DoE level VI and CoC Tier 2 limits. The compact design has dimensions of 44 mm × 54 mm × 20 mm (48cc open frame).
Parameter | Specifications |
---|---|
Input voltage range | 90 VAC–265 VAC, 50 Hz, 60 Hz |
Output voltage range | 5 V–20 V |
Maximum output current | 3.25 A |
Maximum output power | 65 W |
44 mm × 54 mm × 20 mm