This reference design showcases an interleaved boost converter controlled by the LM5122-Q1 device, operating from a 9.0-V to 16.0-V input voltage range, generating an output voltage of 24.0 V with a maximum load current of 60.0 A (10.0 A per phase).
The DC source must provide at least 170 A.