This adjustable dual-level constant-current load reference design helps engineers test a power supply output load transient response with special features and easy operation. The board provides load transient adjustments for low and high level, with slew rates as high as 100 A/µs. Timing adjustments such as period, delay, and pulse width are also designed into the board.