This reference design generates two isolated +12-V rails at 100 mA each from a 12-VDC input voltage. The design is optimized for a small footprint by employing a primary resonant LLC topology with a single UCC25800 driver and a transformer with reinforced insulation. This design is well-suited for an application where bias power is needed across a high-voltage isolation barrier.
Parameter | Specifications |
---|---|
VIN | 12 V |
VOUT HS, VOUT LS | 12 V, ±10% |
IOUT LS, IOUT HS | 100 mA |