This design configures two LMG3522R030 GaN FETs in
a half bridge with the cycle-by-cycle overcurrent
protection, latched short-circuit protection
function, and all the necessary auxiliary
peripheral circuitry. This compact daughter card
is designed to work in conjunction with larger
systems. The peak efficiency is up to 98% with a
smaller PCB size of
37 mm × 40 mm.
The daughter card test results are based on the conjunct mother board PMP23069.