TIDT307 October 2022
This reference design features an LLC converter controlled by the UCC25800-Q1 (open-loop LLC transformer driver for isolated bias supplies), operating with 9 V, generating three output voltages of 9.0 V with a maximum load current of 50 mA each. An air core transformer was used to avoid the core saturation in the presence of a strong external magnetic field.