This power supply is a 140-W, full-bridge reference design for applications requiring high density and low component heights due to the planar transformer. The design is based on a hard-switched full bridge topology, using Schottky diodes on the secondary side, driven by the LM5045. A planar transformer is used to minimize the footprint and height. The printed circuit board (PCB) has six layers and the components are assembled top and bottom. The unit is designed for continuous operation at a rated load at TA < 40°C. A minimum airflow of 200 linear feet per minute (LFM) is recommended for higher ambient temperature.
Parameter | Specifications |
---|---|
Input Voltage | 19 VDC to 30 VDC |
Output Voltage | 56 VDC |
Output Current | 2.5 A |