This reference design converts universal AC input to an isolated 12 V at 1.5-A output and an isolated 5 V at 0.2-A output. The design achieves a peak efficiency of 92.7%. The design features the UCC28781-Q1 which is a zero-voltage switching (ZVS) flyback controller to minimize switching losses, the UCC5350, a reinforced isolated gate driver to drive the synchronous rectifier MOSFET, and the TPS629203, a synchronous buck converter with low quiescent current.