This reference design is a 1.1-kW, high-density, 48-V to 12-V open-loop bus converter. The design achieves 97.7% efficiency and is implemented with TI's high-performance gallium nitride (GaN) switches. An integrated printed wiring board (PWB) transformer is utilized to minimize size and maximize efficiency. The control is implemented with a F2800157QRHBRQ1 high-performance microcontroller in a 32-pin QFN package.