The TIDM-02010 reference design is a 1.5-kW dual motor drive and PFC control reference design for variable frequency air conditioner outdoor unit controller in HVAC applications, which illustrates a method to implement sensor less 3-phase PMSM vector control for compressor and fan motor drive, and digital interleaved boost PFC for meeting new efficiency standards with a single C2000™ microcontroller. The hardware and software available with this reference design are tested and ready-to-use to help accelerate development time to market. The hardware design details and test results can be found in this design guide.
TIDM-02010 | Design Folder |
TMS320F2800137, TMS320F280025C | Product Folder |
TMS320F280039C | Product Folder |
UCC28740, UCC27517, TLV9062 | Product Folder |
C2000WARE-MOTORCONTROL-SDK | Tool Folder |