This reference design implements Class 0.5 single-phase energy measurement using standalone multi-channel analog-to-digital converters (ADC) to sample a shunt current sensor. With the combination of the shunt sensor and a compact magnetically immune power supply, the design provides protection against magnetic tampering attacks. The design also provides the capability to detect potential tampering from neutral line disconnection. The combination of 8-kHz sampling rate and a high-performance ARM®Cortex®-M4 MCU allows the addition of power quality functions, such as individual harmonic analysis. The necessary software functionality is implemented in the ADC Energy Metrology library. The software library can be compiled with Code Composer Studio™ or IAR Embedded Workbench®.
TIDA-010036 | Design Folder |
ADS131M04, MSP432P4111 | Product Folder |
TPS7A78, TPS3840, TRS3232E | Product Folder |
THVD1500, ISO7731B | Product Folder |
Software |
Software for energy metrology and displaying results on a Windows® PC GUI.