This reference design for TPS92611-Q1 is an automotive rear light EMC compliant design. This is a direct connection to battery application with multiple single channel device and the fault pins are connected together to realize One-Fails-All-Fail function. TIDA-050041 provides some recommendations to pass the Bulk Current Injection (BCI) test based on ISO11452-4 test 200mA substitution method and HKMC ES96200 Standard.