This reference design showcases a Type-3, Class 6, 51-W active clamp forward converter for powered devices (PD) through PoE. The TPS23730 PD controller provides detection and classification while also containing a PWM controller. This design takes in a 37-V to 57-V PoE input, and outputs a 5-V rail for applications such as IP network cameras and wireless access points.
TIDA-050045 | Design Folder |
TPS23730 | Product Folder |
TLV431 | Product Folder |