The TIDEP-01026 system reference design demonstrates the use of the AWR1843AOP, TI’s 76-81 GHz single-chip Antenna-on-Package (AoP) mmWave Radar sensor with an integrated DSP, MCU, and hardware accelerator (HWA) for automated parking applications. This reference design provides a reference data processing chain that runs on the hardware accelerator and C674x DSP, capable of detecting objects at ranges from 4 cm up to 50 meters in a field of view (FOV) of ±70 degrees in azimuth and ±70 degrees in elevation plane. The demo was developed on the AWR1843AOP evaluation kit (EVM) using the mmWave Software Development Kit (SDK). A MATLAB-based reference GUI is provided for output visualization.
TIDEP-01026 | Design Folder |
AWR1843AOP | Product Folder |
AWR1843AOPEVM | Tool Folder |
mmWave SDK | Software Development Kit |