This reference design provides a foundation for corner radar applications to meet entry-level blind spot detection (BSD) requirements using the AWRL1432BOOST-BSD evaluation module. The design allows users to estimate and track the position (in the azimuthal plane) and velocity of objects up to 120m.
TIDEP-01034 | Design Folder |
AWRL1432 | Product Folder |
MMWAVE-L-SDK | Product Folder |
TCAN4550-Q1 | Product Folder |