TIDA-050087 is a system-on-module (SoM) developement board integrating the TI TPS6521940 PMIC, TPS62A02 step-down converter, and TLV740P LDO to power the NXP™ i.MX 93 Application Processor. The hardware design also includes LDDDR4 SDRAM (2GB x 32), 16GB eMMC. The SoM board is compatible with the MCIMX93-BB (base board) that comes with the MCIMX93-EVK for full system evaluation. The design is intended for any project that is using the i.MX 93 processor and requires evaluation of alternative power solutions.
TIDA-050087 | Design Folder |
TPS65219 | Product Folder |
TPS62A02 | Product Folder |
TLV740P | Product Folder |