SNVSAX4 June   2017 LM1086-MIL

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Ripple Rejection
      2. 7.3.2 Load Regulation
      3. 7.3.3 Overload Recovery
    4. 7.4 Device Functional Modes
      1. 7.4.1 Output Voltage
      2. 7.4.2 Stability Consideration
      3. 7.4.3 Protection Diodes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 1.2-V to 15-V Adjustable Regulator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
    3. 8.3 Other Applications
      1. 8.3.1  Adjustable at 5 V
      2. 8.3.2  5-V Regulator with Shutdown
      3. 8.3.3  Battery Charger
      4. 8.3.4  Adjustable Fixed Regulator
      5. 8.3.5  Regulator With Reference
      6. 8.3.6  High-Current Lamp-Driver Protection
      7. 8.3.7  Battery-Backup-Regulated Supply
      8. 8.3.8  Ripple Rejection Enhancement
      9. 8.3.9  Automatic Light Control
      10. 8.3.10 Remote Sensing
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
  • Y|0
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Available in Fixed 1.8-V, 2.5-V, 3.3-V, 5-V Versions
  • Available in Adjustable Version
  • Current Limiting and Thermal Protection
  • 2% Output Accuracy
  • Output Current 1.5 A
  • Line Regulation 0.015% (Typical)
  • Load Regulation 0.1% (Typical)
  • Maximum Input Voltage up to 29 V
  • Minimum Adjustable Output Voltage
    Down to 1.25 V
  • Stable with Ceramic Output Capacitor with ESR
  • Temperature Range : –40°C to +125°C

Applications

  • High-Efficiency Linear Regulators
  • Battery Chargers
  • Post Regulation for Switching Supplies
  • Constant Current Regulators
  • Microprocessor Supplies
  • Audio Amplifiers Supplies
  • Fire Alarm Control

Description

The LM1086-MIL is a regulator with a maximum dropout of 1.5 V at 1.5 A of load current. The device has the same pin-out as TI's industry standard LM317.

Two resistors are required to set the output voltage of the adjustable output voltage version of the LM1086-MIL. Fixed output voltage versions integrate the adjust resistors. Typically, no input capacitor is needed unless the device is situated more than 6 inches from the input filter capacitors. Output capacitor can be replaced with ceramic and appropriate ESR.

The LM1086-MIL circuit includes a zener trimmed bandgap reference, current limiting, and thermal shutdown. Because the LM1086-MIL regulator is floating and detects only the input-to-output differential voltage, supplies of several hundred volts can be regulated as long as the maximum input-to-output differential is not exceeded. Exceeding the maximum input-to-output deferential will result in short-circuiting the output. By connecting a fixed resistor between the adjustment pin and output, the LM1086-MIL can be also used as a precision current regulator.

For applications requiring greater output current, refer to LM1084 for the 5-A version, and the LM1085 for the 3-A version.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM1086-MIL WSON (8) 4.00 mm × 4.00 mm
DDPAK/TO-263 (3) 10.18 mm × 8.41 mm
TO-220 (3) 14.986 mm × 10.16 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application

LM1086-MIL 10094852.png