The LM124-N series consists of four independent, high-gain, internally frequency compensated operational amplifiers designed to operate from a single power supply over a wide range of voltages. Operation from split-power supplies is also possible and the low-power supply current drain is independent of the magnitude of the power supply voltage.
Application areas include transducer amplifiers, DC gain blocks and all the conventional op amp circuits which now can be more easily implemented in single power supply systems. For example, the LM124-N series can directly operate off of the standard 5-V power supply voltage which is used in digital systems and easily provides the required interface electronics without requiring the additional ±15 V power supplies.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM124-N | CDIP (14) | 19.56 mm × 6.67 mm |
LM224-N | ||
LM324-N | CDIP (14) | 19.56 mm × 6.67 mm |
PDIP (14) | 19.177 mm × 6.35 mm | |
SOIC (14) | 8.65 mm × 3.91 mm | |
TSSOP (14) | 5.00 mm × 4.40 mm | |
LM2902-N | PDIP (14) | 19.177 mm × 6.35 mm |
SOIC (14) | 8.65 mm × 3.91 mm | |
TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from C Revision (November 2012) to D Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OUTPUT1 | 1 | O | Output, Channel 1 |
INPUT1- | 2 | I | Inverting Input, Channel 1 |
INPUT1+ | 3 | I | Noninverting Input, Channel 1 |
V+ | 4 | P | Positive Supply Voltage |
INPUT2+ | 5 | I | Nonnverting Input, Channel 2 |
INPUT2- | 6 | I | Inverting Input, Channel 2 |
OUTPUT2 | 7 | O | Output, Channel 2 |
OUTPUT3 | 8 | O | Output, Channel 3 |
INPUT3- | 9 | I | Inverting Input, Channel 3 |
INPUT3+ | 10 | I | Noninverting Input, Channel 3 |
GND | 11 | P | Ground or Negative Supply Voltage |
INPUT4+ | 12 | I | Noninverting Input, Channel 4 |
INPUT4- | 13 | I | Inverting Input, Channel 4 |
OUTPUT4 | 14 | O | Output, Channel 4 |