Refer to the PDF data sheet for device specific package drawings
The LM2576 series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving 3-A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3 V, 5 V, 12 V, 15 V, and an adjustable output version.
Requiring a minimum number of external components, these regulators are simple to use and include fault protection and a fixed-frequency oscillator.
The LM2576 series offers a high-efficiency replacement for popular three-terminal linear regulators. It substantially reduces the size of the heat sink, and in some cases no heat sink is required.
A standard series of inductors optimized for use with the LM2576 are available from several different manufacturers. This feature greatly simplifies the design of switch-mode power supplies.
Other features include a ±4% tolerance on output voltage within specified input voltages and output load conditions, and ±10% on the oscillator frequency. External shutdown is included, featuring 50-μA (typical) standby current. The output switch includes cycle-by-cycle current limiting, as well as thermal shutdown for full protection under fault conditions.
The LM76003 requires very few external components and has a pinout designed for simple, optimum PCB layout for EMI and thermal performance. See the device comparison table to compare specs.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
LM2576 LM2576HV |
KC (TO-220, 5) | 10.16 mm × 8.51 mm |
KTT (DDPAK/TO-263, 5) | 10.16 mm × 8.42 mm |
PART NUMBER | Max Supply Voltage(1) |
---|---|
LM2576 | 40 V |
LM2576HV | 60 V |