The LM2678 series of regulators are monolithic integrated circuits which provide all of the active functions for a step-down (buck) switching regulator capable of driving up to 5-A loads with excellent line and load regulation characteristics. High efficiency (>90%) is obtained through the use of a low ON-resistance DMOS power switch. The series consists of fixed output voltages of 3.3 V, 5 V, and 12 V and an adjustable output version.
The SIMPLE SWITCHER® concept provides for a complete design using a minimum number of external components. A high fixed frequency oscillator
(260 kHz) allows the use of physically smaller sized components. A family of standard inductors for use with the LM2678 are available from several manufacturers to greatly simplify the design process.
The LM2678 series also has built-in thermal shutdown, current limiting, and an ON/OFF control input that can power down the regulator to a low 50-μA quiescent current standby condition. The output voltage is ensured to a ±2% tolerance. The clock frequency is controlled to within a ±11% tolerance.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM2678 | TO-263 (7) | 10.10 mm × 8.89 mm |
TO-220 (7) | 14.986 mm × 10.16 mm | |
VSON (14) | 6.00 mm × 5.00 mm |
Changes from J Revision (June 2016) to K Revision
Changes from I Revision (April 2013) to J Revision
Changes from H Revision (April 2013) to I Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | TO-263, TO-220 | VSON | ||
Switch output | 1 | 12, 13, 14 | O | Source pin of the internal high-side FET. This is a switching node. Attached this pin to an inductor and the cathode of the external diode. |
Input | 2 | 2, 3 | I | Supply input pin to collector pin of high-side FET. Connect to power supply and input bypass capacitors CIN. Path from VIN pin to high frequency bypass CIN and GND must be as short as possible. |
CB | 3 | 4 | I | Boot-strap capacitor connection for high-side driver. Connect a high-quality 100-nF capacitor from CB to VSW Pin. |
GND | 4 | 9 | — | Power ground pins. Connect to system ground. Ground pins of CIN and COUT. Path to CIN must be as short as possible. |
FB | 6 | 7 | I | Feedback sense input pin. Connect to the midpoint of feedback divider to set VOUT for ADJ version or connect this pin directly to the output capacitor for a fixed output version. |
ON/OFF | 7 | 8 | I | Enable input to the voltage regulator. High = ON and low = OFF. Pull this pin high or float to enable the regulator. |
NC | 5 | 1, 5, 6, 10, 11 | — | No connect pins. |