Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LM2775-Q1 Switched Capacitor 5-V Boost Converter
1 Features
- Qualified for automotive applications
- AEC-Q100 qualified with the following results
- Device temperature grade 1: –40°C to +125°C ambient operating temperature range
- 2.7-V to 5.5-V input range
- Fixed 5-V output
- 200-mA output current
- Inductor-less solution: only requires 3 small ceramic capacitors
- Shutdown disconnects load from VIN
- Current limit and thermal protection
- 2-MHz switching frequency
- PFM operation during light load currents (PFM pin tied high)