Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Menu
Product
Email
PDF
Order now
LMx93-N, LM2903-N Low-Power, Low-Offset Voltage, Dual Comparators
SNOSBJ6G
October 1999 – October 2018
LM193-N
,
LM2903-N
,
LM293-N
,
LM393-N
PRODUCTION DATA.
CONTENTS
SEARCH
LMx93-N, LM2903-N Low-Power, Low-Offset Voltage, Dual Comparators
1
Features
2
Applications
3
Description
Device Images
Simplified Schematic
4
Revision History
5
Pin Configuration and Functions
Pin Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings
6.3
Recommended Operating Conditions
6.4
Thermal Information
6.5
Electrical Characteristics: LM193A V+= 5 V, TA = 25°C
6.6
Electrical Characteristics: LM193A (V+ = 5 V)
6.7
Electrical Characteristics: LMx93 and LM2903 V+= 5 V, TA = 25°C
6.8
Electrical Characteristics: LMx93 and LM2903 (V+ = 5 V)
6.9
Typical Characteristics: LMx93 and LM193A
6.10
Typical Characteristics: LM2903
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Feature Description
7.4
Device Functional Modes
8
Application and Implementation
8.1
Application Information
8.2
Typical Applications
8.2.1
Basic Comparator
8.2.1.1
Design Requirements
8.2.1.2
Detailed Design Procedure
8.2.1.3
Application Curve
8.2.2
System Examples
8.2.2.1
Split-Supply Application
8.2.2.2
V+ = 5.0 VDC Application Circuits
9
Power Supply Recommendations
10
Layout
10.1
Layout Guidelines
10.2
Layout Example
11
Device and Documentation Support
11.1
Related Links
11.2
Receiving Notification of Documentation Updates
11.3
Trademarks
11.4
Electrostatic Discharge Caution
11.5
Glossary
12
Mechanical, Packaging, and Orderable Information
IMPORTANT NOTICE
Package Options
Mechanical Data (Package|Pins)
D|8
MSOI002K
P|8
MPDI001B
YZR|8
MXBG270
Thermal pad, mechanical data (Package|Pins)
Orderable Information
snosbj6g_oa
snosbj6g_pm
search
No matches found.
Full reading width
Full reading width
Comfortable reading width
Expanded reading width
Card for each section
Card with all content
DATA SHEET
LMx93-N, LM2903-N Low-Power, Low-Offset Voltage, Dual Comparators
1
Features
Wide Supply
Voltage Range: 2.0 V to 36 V
Single or Dual Supplies: ±1.0 V to ±18 V
Very Low Supply Current Drain (0.4 mA) — Independent of Supply Voltage
Low Input Biasing Current: 25 nA
Low Input Offset Current: ±5 nA
Maximum Offset voltage: ±3 mV
Input Common-Mode Voltage Range Includes Ground
Differential Input Voltage Range Equal to the Power Supply Voltage
Low Output Saturation Voltage: 250 mV at 4 mA
Output Voltage Compatible with TTL, DTL, ECL, MOS and CMOS logic systems
Available in the 8-Bump (12 mil) DSBGA Package
See AN-1112 (
SNVA009
) for DSBGA Considerations
Advantages
High Precision Comparators
Reduced V
OS
Drift Over Temperature
Eliminates Need for Dual Supplies
Allows Sensing Near Ground
Compatible with All Forms of Logic
Power Drain Suitable for Battery Operation
2
Applications
Battery Powered Applications
Industrial Applications