The LM2936 ultra-low quiescent current regulator features low dropout voltage and low current in the standby mode. With less than 15-μA quiescent current at a 100-μA load, the LM2936 is ideally suited for automotive and other battery operated systems. The LM2936 retains all of the features that are common to low dropout regulators including a low dropout PNP pass device, short circuit protection, reverse battery protection, and thermal shutdown. The LM2936 has a 40-V maximum operating voltage limit, a −40°C to 125°C operating temperature range, and ±3% output voltage tolerance over the entire output current, input voltage, and temperature range. The LM2936 is available in a TO-92 through-hole package, as well as SOIC-8, VSSOP, SOT–223, and TO-252 surface mount packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM2936 | SOIC (8) | 4.90 mm x 3.91 mm |
TO-252 (3) | 6.10 mm x 6.58 mm | |
VSSOP (8) | 3.00 mm x 3.00 mm | |
SOT-223 (4) | 6.50 mm x 3.50 mm | |
TO-92 (3) | 4.30 mm x 4.30 mm |
Changes from N Revision (March 2013) to O Revision
Changes from M Revision (March 2013) to N Revision
PIN | I/O | DESCRIPTION | ||||||
---|---|---|---|---|---|---|---|---|
NAME | D (LM2936BM) |
D (LM2936M) |
NDP | DGK | DCY | LP | ||
IN | 8 | 8 | 1 | 8 | 1 | 3 | I | Unregulated input voltage. |
GND | 2, 3, 6, 7 | 2, 3, 6, 7 | 4 | 7 | 2, 4 | 2 | — | Ground. |
OUT | 1 | 1 | 3 | 1 | 3 | 1 | O | Regulated output voltage. Requires a minimum output capacitance, with specific ESR, on this pin to maintain stability. |
SD | 5 | — | — | — | — | — | I | Shutdown. LM2936BM only. Pull this pin HIGH (> 2 V) to turn the output OFF. If this pin is left open, pull ed low (< 0.6 V), or connected to GND, the output will be ON by default. Avoid having any voltage between 0.6 V and 2 V on this pin as the output status may not be predicable across the operating range. |
NC | 4 | 4, 5 | — | 2, 3, 4, 5, 6 | — | — | — | No internal connection, Connect to GND, or leave open. |