SNVSAY1 June 2017 LM317HV-MIL
PRODUCTION DATA.
*Needed if device is more than 6 inches from filter capacitors. . | ||
†Optional—improves transient response | ||
†† ![]() |
The LM317HV-MIL is an adjustable 3-terminal positive voltage regulator capable of supplying 1.5 A or more currents over a 1.25-V to 57-V output voltage range. It requires only two external resistors to set the output voltage. The LM317HV-MIL is packaged in standard transistor packages that are easily mounted and handled.
The LM317HV-MIL offers overload protection like current limit, thermal overload protection and safe area protection, which make the device blowout proof. The overload protection circuitry remains fully functional even if the adjustment terminal is disconnected.
Typically, no capacitors are needed unless the device is situated more than 6 inches from the input filter capacitors, in which case an input bypass is needed. An optional output capacitor can be added to improve transient response. The adjustment terminal can be bypassed to achieve very high ripple rejection ratios which are difficult to achieve with standard 3-terminal regulators.
Since the regulator is floating and sees only the input-to-output differential voltage, supplies of several hundred volts can be regulated as long as the maximum input to output differential is not exceeded, or in other words, do not short the output to ground.
By connecting a fixed resistor between the adjustment and output, the LM317HV-MIL can also be used as a precision current regulator. Supplies with electronic shutdown can be achieved by clamping the adjustment terminal to ground, which programs the output to 1.25 V where most loads draw little current.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM317HV-MIL | TO-39 (3) | 8.255 mm × 8.255 mm |
TO-3 (2) | 19.507 mm × 19.507 mm | |
TO-220 (3) | 14.986 mm × 10.16 mm |
DATE | REVISION | NOTES |
---|---|---|
June 2017 | * | Initial Release |