SNVS116E May 1998 – December 2014 LM3420
PRODUCTION DATA.
The LM3420 series of controllers are monolithic integrated circuits designed for charging and end-of-charge control for lithium-ion rechargeable batteries. The LM3420 is available in an 8.4-V version for one through four cell charger applications.
Included in a very small package is an (internally compensated) op amp, a bandgap reference, an NPN output transistor, and voltage setting resistors. The amplifier's inverting input is externally accessible for loop frequency compensation. The output is an open-emitter NPN transistor capable of driving up to 15 mA of output current into external circuitry.
A trimmed precision bandgap reference utilizes temperature drift curvature correction for excellent voltage stability over the operating temperature range. The LM3420 series allows for precision end-of-charge voltage threshold for lithium-ion rechargeable batteries. The premium grade LM3420A is available with an initial voltage threshold tolerance of ±0.5%, while the standard grade LM3420 has an initial voltage threshold tolerance of ±1%.
The LM3420 is available in a sub-miniature 5-lead surface mount package thus allowing very compact designs.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM3420 | SOT-23 (5) | 2.90 mm x 1.60 mm |