Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LM4041 Precision
Micropower Shunt Voltage Reference
1 Features
- 1.225V Fixed and adjustable outputs
(1.225V to 10V) - Tight output tolerances and low temperature
coefficient
- Maximum 0.1%, 100ppm/°C –
A grade
- Maximum 0.2%, 100ppm/°C –
B grade
- Maximum 0.5%, 100ppm/°C –
C grade
- Maximum 1.0%, 150ppm/°C –
D grade
- Low output noise . . . 20μVRMS
(typical)
- Wide operating current range . . .
45μA (typical) to 12mA - Stable with all capacitive loads; no output
capacitor required
- Available in
- Industrial temperature: –40°C to 85°C
- Extended temperature: –40°C to 125°C