Refer to the PDF data sheet for device specific package drawings
SPACER
The LM50 and LM50-Q1 devices are precision integrated-circuit temperature sensors that can sense a –40°C to 125°C temperature range using a single positive supply. The output voltage of the device is linearly proportional to temperature (10 mV/°C) and has a DC offset of 500 mV. The offset allows reading negative temperatures without the need for a negative supply.
The ideal output voltage of the LM50 or LM50-Q1 ranges from 100 mV to 1.75 V for a –40°C to 125°C temperature range. The LM50 and LM50-Q1 do not require any external calibration or trimming to provide accuracies of ±3°C at room temperature and ±4°C over the full –40°C to 125°C temperature range. Trimming and calibration of the LM50 and LM50-Q1 at the wafer level assure low cost and high accuracy. The linear output, 500 mV offset, and factory calibration of the LM50 and LM50-Q1 simplify the circuitry requirements in a single supply environment where reading negative temperatures is necessary. Because the quiescent current of the LM50 and LM50-Q1 is less than 130 µA, self-heating is limited to a very low 0.2°C in still air.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM50, LM50-Q1 | SOT-23 (3) | 2.92 mm × 1.30 mm |
Changes from F Revision (December 2016) to G Revision
Changes from E Revision (September 2013) to F Revision
Changes from C Revision (February 2013) to E Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | +VS | Power | Positive power supply pin. |
2 | VOUT | Output | Temperature sensor analog output. |
3 | GND | Ground | Device ground pin, connected to power supply negative terminal. |