Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LM5007 75-V, 0.5-A DC/DC Buck Converter With 80-V Integrated Power MOSFET
1 Features
- Versatile Synchronous Buck DC/DC Converter
- Operating Input Voltage Range of 9 V to 75 V
- Integrated 80-V, 0.7-A N-Channel Buck Switch
- Internal High-Voltage VCC Regulator
- Adjustable Output Voltage
- High Efficiency Operation
- Adaptive Constant On-Time Control Architecture
- Ultra-Fast Transient Response
- No Control Loop Compensation Required
- Nearly Constant Switching Frequency
- PWM On-Time Varies Inversely with Input Voltage
- Precision 2.5-V Reference
- Low Input Quiescent Current
- Inherent Protection Features for Robust Design
- Intelligent Current Limit Protection
- VCC and Gate Drive UVLO Protection
- Thermal Shutdown Protection With Hysteresis
- External Shutdown Control
- 8-Pin VSSOP and WSON Packages
- Create a Custom Regulator Design Using WEBENCH® Power Designer
2 Applications
- Non-Isolated DC/DC Buck Regulator
- Secondary High-Voltage Post Regulator
- 48-V Automotive Systems