The LM5012 non-synchronous buck converter is designed to regulate over a wide input voltage range, minimizing the need for external surge suppression components. A minimum controllable on time of 50 ns facilitates large step-down conversion ratios, enabling the direct step-down from a 48-V nominal input to low-voltage rails for reduced system complexity and solution cost. The LM5012 operates during input voltage dips as low as 6 V, at nearly 100% duty cycle if needed, making it an excellent choice for high-performance industrial applications.
With integrated high-side power MOSFET, the LM5012 delivers up to 2.5 A of output current. A constant on-time (COT) control architecture provides nearly constant switching frequency with excellent load and line transient response. Additional features of the LM5012 include ultra-low IQ and a innovative peak overcurrent protection, integrated VCC bias supply and bootstrap diode, precision enable and input UVLO, and thermal shutdown protection with automatic recovery. An open-drain PGOOD indicator provides sequencing, fault reporting, and output voltage monitoring.
The LM5012 is available in a 8-pin SO PowerPAD™ integrated circuit package. The device 1.27-mm pin pitch provides adequate spacing for high-voltage applications.
Part Number | Package(1) | Body Size (NOM) |
---|---|---|
LM5012 | DDA (SO PowerPAD, 8) | 4.89 mm × 3.90 mm |
DATE | REVISION | NOTES |
---|---|---|
October 2022 | * | Initial release |
Device | Description | Orderable Part Number | Package | VIN | IOUT |
---|---|---|---|---|---|
LM5163-Q1 | Automotive 100-V input, 0.5-A synchronous buck converter | LM5163QDDARQ1 | SO PowerPAD (8) integrated circuit package | 100 V | 0.5 A |
LM5164-Q1 | Automotive 100-V input, 1-A synchronous buck converter | LM5164QDDARQ1 | SO PowerPAD (8) integrated circuit package | 100 V | 1 A |
LM5012-Q1 | Automotive 100-V, 2.5-A non-synchronous buck converter | LM5012QDDARQ1 | SO PowerPAD (8) integrated circuit package | 100 V | 2.5 A |
LM5012 | 100-V input, 2.5-A non-synchronous buck converter | LM5012DDAR | SO PowerPAD (8) integrated circuit package | 100 V | 2.5 A |
LM5013-Q1 | Automotive, 100-V, 3.5-A non-synchronous buck converter | LM5013QDDARQ1 | SO PowerPAD (8) integrated circuit package | 100 V | 3.5 A |
LM5013 | 100-V, 3.5-A non-synchronous buck converter | LM5013DDAR | SO PowerPAD (8) integrated circuit package | 100 V | 3.5 A |