The LM5100A/B/C and LM5101A/B/C high-voltage gate drivers are designed to drive both the high-side and the low-side N-Channel MOSFETs in a synchronous buck or a half-bridge configuration. The floating high-side driver is capable of operating with supply voltages up to 100 V. The A versions provide a full 3-A of gate drive, while the B and C versions provide 2 A and 1 A, respectively. The outputs are independently controlled with CMOS input thresholds (LM5100A/B/C) or TTL input thresholds
(LM5101A/B/C).
An integrated high-voltage diode is provided to charge the high-side gate drive bootstrap capacitor. A robust level shifter operates at high speed while consuming low power and providing clean level transitions from the control logic to the high-side gate driver. Undervoltage lockout is provided on both the low-side and the high-side power rails. These devices are available in the standard SOIC-8 pin, SO PowerPAD-8 pin, and the WSON-10 pin packages. The LM5100C and LM5101C are also available in MSOP-PowerPAD-8 package. The LM5101A is also available in WSON-8 pin package.
PART NUMBER | INPUT THRESHOLD | PEAK OUTPUT CURRENT |
---|---|---|
LM5100A | CMOS | 3 A |
LM5101A | TTL | 3 A |
LM5100B | CMOS | 2 A |
LM5101B | TTL | 2 A |
LM5100C | CMOS | 1 A |
LM5101C | TTL | 1 A |
Changes from P Revision (March 2013) to Q Revision
Changes from O Revision (March 2013) to P Revision
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM5100A, LM5100C | WSON (10) | 4.00 mm × 4.00 mm |
SO PowerPAD™ (8) | 3.90 mm × 4.89 mm | |
SOIC (8) | 3.91 mm × 4.90 mm | |
LM5100B, LM5101B | WSON (10) | 4.00 mm × 4.00 mm |
SOIC (8) | 3.91 mm × 4.90 mm | |
LM5101A | WSON (8) | 4.00 mm × 4.00 mm |
WSON (10) | 4 .00mm × 4.00 mm | |
SO PowerPAD (8) | 3.90 mm × 4.89 mm | |
SOIC (8) | 3.91 mm × 4.90 mm | |
LM5101C | MSOP PowerPAD (8) | 3.00 mm × 3.00 mm |
WSON (10) | 4.00 mm × 4.00 mm | |
SOIC (8) | 3.91 mm × 4.90 mm |